IESNA:LM-63-2002
[TEST]P1389306
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-835-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15053.5
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
107.3 148.6 231.2 441.8 966.1 1391.4 1721.7 1998.3 2287.3 2621.8 3047.0 3587.9 4327.0 5586.2 7217.1 8984.2 11015.6 12419.4 
12840.5 12357.4 11255.1 10222.9 9232.0 8009.8 5227.0 2667.2 1416.2 1077.6 982.6 966.1 945.5 710.2 350.9 264.2 86.7 33.0 0.0 
107.3 144.5 223.0 454.2 949.6 1412.0 1717.6 1990.1 2283.2 2646.5 3051.2 3583.8 4335.2 5511.9 7254.3 9046.2 10957.8 12369.8 
12890.0 12440.0 11350.0 10334.3 9248.5 8009.8 5350.9 2617.6 1449.2 1090.0 986.8 962.0 945.5 714.3 346.8 260.1 86.7 33.0 0.0 
107.3 144.5 214.7 417.0 875.3 1333.6 1713.4 1977.7 2287.3 2642.4 3051.2 3592.0 4265.0 5214.6 6829.0 8819.1 10945.4 12456.5 
13108.9 12898.3 11973.5 11069.3 9805.9 8418.6 6176.7 3228.7 1742.3 1201.5 1015.7 962.0 937.2 850.5 355.1 251.9 103.2 41.3 0.0 
107.3 140.4 206.4 363.3 768.0 1209.7 1651.5 1961.2 2258.4 2601.1 3030.5 3472.3 4029.7 4739.8 5966.1 7902.5 10342.6 12481.3 13402.0 
13497.0 13018.0 12448.3 11453.2 9570.5 7312.1 4318.7 2378.2 1474.0 1098.3 970.3 912.5 842.3 355.1 227.1 115.6 53.7 0.0 
107.3 140.4 189.9 301.4 611.1 1032.2 1486.4 1866.2 2155.2 2506.2 2865.4 3253.5 3744.8 4248.5 4917.4 6118.9 8220.4 11156.0 13344.2 
14108.0 13926.4 13521.8 13443.3 12803.3 10495.4 6808.4 3542.5 2085.0 1300.6 929.0 743.2 664.7 408.7 206.4 144.5 78.4 0.0 
107.3 136.2 173.4 251.9 429.4 796.9 1213.9 1626.7 1998.3 2295.6 2646.5 3022.3 3393.9 3852.2 4360.0 5041.2 6056.9 7919.0 11118.8 
13819.0 14896.6 14752.1 14256.7 14496.1 14170.0 12448.3 7658.9 3389.7 1589.6 920.7 598.7 458.3 346.8 194.1 161.0 111.5 0.0 
107.3 132.1 156.9 198.2 284.9 462.4 801.0 1164.3 1577.2 1969.4 2316.2 2634.2 3009.9 3406.2 3810.9 4339.3 5049.5 6040.4 7489.6 
9909.1 13046.9 15272.4 15937.1 15623.3 15454.0 15478.8 14372.3 10041.2 4409.5 1684.5 677.1 417.0 309.7 247.7 202.3 165.2 0.0 
107.3 123.9 140.4 161.0 198.2 256.0 367.5 573.9 887.7 1238.6 1602.0 2010.7 2407.1 2811.7 3208.1 3641.6 4186.6 4838.9 5706.0 6890.9 
8641.5 10862.8 13554.8 16019.7 16614.2 16296.3 15937.1 14710.8 11725.7 6399.6 2753.9 912.5 433.5 330.3 268.4 231.2 0.0 
107.3 123.9 140.4 156.9 189.9 239.5 338.6 524.4 813.4 1143.7 1507.0 1895.1 2303.9 2712.6 3117.2 3546.6 4075.1 4702.7 5553.2 6775.3 
8373.2 10491.2 13146.0 15705.9 16630.7 16329.3 15871.0 14739.7 12283.1 7122.1 3129.6 1044.6 433.5 338.6 280.8 243.6 0.0 
107.3 119.7 128.0 136.2 144.5 161.0 181.7 223.0 280.8 384.0 553.3 776.2 1065.2 1366.6 1730.0 2118.1 2559.8 3137.9 3798.5 4640.7 5780.3 
7006.5 8666.3 10615.1 13212.1 14900.8 14174.1 12146.9 9298.0 6296.4 4170.1 2485.5 1370.8 660.6 280.8 272.5 0.0 
107.3 111.5 115.6 115.6 115.6 115.6 115.6 115.6 115.6 123.9 132.1 148.6 169.3 202.3 239.5 301.4 388.1 528.5 739.1 1061.1 1519.4 2023.1 2588.7 3009.9 
3369.1 4071.0 5132.1 5619.3 5057.8 3980.1 2902.5 2064.4 1292.3 487.2 74.3 24.8 0.0 
107.3 111.5 111.5 107.3 107.3 103.2 99.1 95.0 95.0 95.0 95.0 95.0 99.1 103.2 111.5 119.7 140.4 177.5 247.7 359.2 520.2 648.2 652.3 528.5 
450.0 582.2 953.7 1407.9 1457.5 1090.0 594.5 284.9 115.6 45.4 20.6 12.4 0.0 
107.3 107.3 103.2 99.1 95.0 95.0 86.7 82.6 78.4 78.4 78.4 74.3 74.3 70.2 70.2 70.2 74.3 82.6 107.3 161.0 214.7 218.8 136.2 86.7 61.9 53.7 
45.4 45.4 41.3 37.2 33.0 20.6 16.5 16.5 12.4 12.4 0.0 
107.3 103.2 95.0 86.7 82.6 82.6 74.3 70.2 61.9 53.7 49.5 45.4 41.3 37.2 28.9 24.8 20.6 16.5 16.5 16.5 12.4 8.3 8.3 4.1 4.1 4.1 8.3 8.3 4.1 8.3 8.3 8.3 8.3 
8.3 12.4 12.4 0.0 
107.3 95.0 86.7 78.4 74.3 66.1 57.8 45.4 37.2 33.0 24.8 20.6 12.4 12.4 8.3 8.3 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 4.1 4.1 8.3 8.3 
8.3 0.0 
107.3 90.8 78.4 70.2 66.1 53.7 45.4 33.0 24.8 16.5 12.4 8.3 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 4.1 8.3 8.3 
0.0 
107.3 86.7 74.3 66.1 57.8 45.4 33.0 24.8 16.5 8.3 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 4.1 4.1 
0.0 
107.3 86.7 74.3 61.9 53.7 41.3 28.9 20.6 12.4 8.3 4.1 0.0 0.0 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 4.1 
0.0 
107.3 86.7 74.3 61.9 49.5 41.3 24.8 16.5 12.4 4.1 0.0 0.0 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 
0.0 
107.3 86.7 74.3 61.9 49.5 41.3 28.9 20.6 12.4 4.1 0.0 12.4 8.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
107.3 86.7 74.3 61.9 53.7 41.3 28.9 20.6 16.5 8.3 8.3 12.4 8.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 0.0 
0.0 
107.3 86.7 74.3 61.9 49.5 41.3 28.9 20.6 16.5 8.3 8.3 16.5 8.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 
0.0 
